SBVS285 February 2017 TPS3852-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
GENERAL | ||||||
tINIT | CWD pin evaluation period | 381 | µs | |||
Minimum MR, SET1 pin pulse duration | 1 | µs | ||||
Startup delay | 300 | µs | ||||
RESET FUNCTION | ||||||
tRST | Reset timeout period | 170 | 200 | 230 | ms | |
tRST-DEL | VDD to RESET delay | VDD = VITN + VHYST + 2.5% | 35 | µs | ||
VDD = VITN – 2.5% | 17 | |||||
tMR-DEL | MR to RESET delay | 200 | ns | |||
Watchdog Function | ||||||
tWDL | Window watchdog lower boundary | CWD = NC, SET1 = 0(1) | Watchdog disabled | |||
CWD = NC, SET1 = 1(1) | 680 | 800 | 920 | ms | ||
CWD = 10 kΩ to VDD, SET1 = 0(1) |
Watchdog disabled | |||||
CWD = 10 kΩ to VDD, SET1 = 1(1) |
1.48 | 1.85 | 2.22 | ms | ||
tWDU | Window watchdog upper boundary | CWD = NC, SET1 = 0(1) | Watchdog disabled | |||
CWD = NC, SET1 = 1(1) | 1360 | 1600 | 1840 | ms | ||
CWD = 10 kΩ to VDD, SET1 = 0(1) |
Watchdog disabled | |||||
CWD = 10 kΩ to VDD, SET1 = 1(1) |
9.35 | 11.0 | 12.65 | ms | ||
tWD-setup | Setup time required for device to respond to changes on WDI after being enabled | 150 | µs | |||
Minimum WDI pulse duration | 50 | ns | ||||
tWD-DEL | WDI to WDO delay | 50 | ns |