SBVS285 February 2017 TPS3852-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS3852-Q1 features a window watchdog with an independent watchdog output (WDO). The independent watchdog output gives the flexibility to flag when there is a fault in the watchdog timing without performing an entire system reset. For legacy applications, WDO can be tied to RESET. When the RESET output is not asserted, the WDO signal maintains normal operation. However, when the RESET signal is asserted, the WDO pin goes to a high-impedance state. This is due to using the standard RESET timing options when a fault occurs on WDO. When RESET is unasserted, the window watchdog timer resumes normal operation.