SNVSBT6C July 2021 – December 2022 TPS38700-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 2.2 | 5.5 | V | |
VBBAT | Battery back up | 1.8 | 5.5 | V | |
NIRQ, NRST, ENx, SLEEP, ACT | Pin voltage | 0 | 5.5 | V | |
INRST, INIRQ, IENx | Pin Currents | 0 | ±1 | mA | |
XIN, XOUT | Crystal pins | 0 | 2 | V | |
CLK32K |
Clock output | 0 | 2 | V | |
NEM_PD, NRST_IN, NPWR_BTN | Pin voltage | 0 | 5.5 | V | |
SCL, SDA | Pin Voltage (OTP=3.3V, 5.0V) | 0 | 5.5 | V | |
SCL, SDA | Pin Voltage (OTP=1.2V, 1.8V) | 0 | 2.0 | V | |
RUP | Pull-up resistor (Open Drain configuration) | 10 | 100 | kΩ | |
TJ | Junction temperature (free-air temperature) | -40 | 125 | ℃ |