SNVSCG1 july 2023 TPS38700S-Q1
PRODUCTION DATA
This device is designed to operate from an input supply with a voltage range between 2.2 V to 5.5 V. It has a 6 V absolute maximum rating on the VDD pin as well as on the VBBAT pin. It is good analog practice to place a 0.1-µF to 1-µF capacitor between the VDD pin and the GND pin depending on the input voltage supply noise. If the voltage supply providing power to VDD is susceptible to any large voltage transients that exceed maximum specifications, additional precautions must be taken.