SNVSCG1 july 2023 TPS38700S-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 2.2 | 5.5 | V | |
VBBAT | Battery back up | 1.8 | 5.5 | V | |
INRST, INIRQ, IENx | Pin Currents | 0 | ±1 | mA | |
GPOx | Pin voltage | 0 | 5.5 | V | |
SCL, SDA | Pin Voltage (OTP=3.3V) | 0 | 4 | V | |
RUP | Pull-up resistor (Open Drain configuration) | 10 | 100 | kΩ | |
TJ | Junction temperature (free-air temperature) | -40 | 125 | ℃ |