SNVSC50 june 2023 TPS389006
PRODUCTION DATA
Table 12-1 and Table 12-2 show how to decode the function of the device based on its part number.
ORDERING CODE | Thresholds | VMON1 (V) | VMON2 (V) | VMON3 (V) | VMON4 (V) | VMON5 (V) | VMON6 (V) |
---|---|---|---|---|---|---|---|
TPS389006ADJRTER | UV_HF/OV_HF | 0.47/0.53 | 0.47/0.53 | 0.66/0.74 | 0.66/0.74 | 0.66/0.74 | 0.66/0.74 |
UV_LF/OV_LF | 0.5/0.7 | 0.5/0.7 | 0.5/0.7 | 0.5/0.7 | 0.5/0.7 | 0.5/0.7 | |
TPS389006007RTER | UV_HF/OV_HF | 1.4/2.1 | 1.4/2.1 | 1.4/2.1 | 1.4/2.1 | 1.4/2.1 | 1.4/2.1 |
UV_LF/OV_LF | 1.4/2.1 | 1.4/2.1 | 1.4/2.1 | 1.4/2.1 | 1.4/2.1 | 1.4/2.1 |
ORDERING CODE | FUNCTIONS | SCALING | OV/UV DEBOUNCE | LF CUTOFF | I2C ADDRESS | BIST | SEQ TIMEOUT | PEC(1) | I2C PULL-UP VOLTAGE (V) | ACT/SLEEP |
---|---|---|---|---|---|---|---|---|---|---|
TPS389006ADJRTER | Monitor LF/HF | 1/1/1/1/1/1 | 102.4μsec | 1kHz | Resistor strap | at POR | 25ms | Disable | 3.3 | Level |
TPS389006007RTER | Monitor LF/HF | 4/4/4/4/4/4 | 25.6μsec | 1kH | Resistor Strap | At POR | 100ms | Disable | 3.3 | Level |