SLVSG89B April 2021 – January 2024 TPS3899-Q1
PRODUCTION DATA
Make sure that the connection to the VDD pin is
low impedance. Good analog design practice is to place a
0.1µF ceramic capacitor near the VDD pin. If a
capacitor is not connected to the CTS or CTS pins, then minimize parasitic
capacitance on this pin so the sense delay or reset delay times are not adversely
affected. To improve noise immunity on the SENSE pin, place a capacitor
(CSENSE) as close as possible to the SENSE pin. Placing a 10nF to
100nF capacitor between the SENSE pin and GND can reduce the sensitivity to
transient voltages on the monitored signal.