SLVSG89B April 2021 – January 2024 TPS3899-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | CTR | — | Capacitor programmable reset delay: The CTR pin offers a user-adjustable delay time when returning from reset condition. Connecting this pin to a ground-referenced capacitor sets the RESET/RESET delay time to deassert. |
2 | CTS | — | Capacitor programmable sense delay: The CTS pin offers a user-adjustable delay time when asserting reset condition. Connecting this pin to a ground-referenced capacitor sets the RESET/RESET delay time to assert. |
3 | GND | — | Ground |
4 | VDD | I | Supply voltage pin: Good analog design practice is to place a 0.1µF decoupling capacitor close to this pin. |
5 | SENSE | I | This pin is connected to the voltage that
will be monitored for fixed variants or to a resistor divider for
the adjustable variant. When the voltage on the SENSE pin
transitions below the negative threshold voltage VIT-,
RESET/RESET asserts to active logic after
the sense delay set by CTS. When the voltage on the SENSE pin
transitions above the positive threshold voltage VIT- +
VHYS, RESET/RESET releases to
inactive logic (deasserts) after the reset delay set by CTR. For
noisy applications, placing a 10nF to 100nF ceramic capacitor close to this pin may be needed for optimum performance. |
6 | RESET | O | RESET active-low output that asserts to a logic low state after CTS delay when the monitored voltage on the SENSE pin is lower than the negative threshold voltage VIT-. RESET remains logic low (asserted) until the SENSE input rises above VIT- + VHYS and the CTR reset delay expires. |
6 | RESET | O | RESET active-high output that asserts to a logic high state after CTS delay when the monitored voltage on the SENSE pin is lower than the negative threshold voltage VIT-. RESET remains logic high (asserted) until the SENSE input rises above VIT- + VHYS and the CTR reset delay expires. |