SLVSG89B April 2021 – January 2024 TPS3899-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tSTRT | Startup Delay (1) | CTR pin = Open or NC | 300 | µs | |||
tD-SENSE | Detect time delay VDD = (VIT+ + 10%) to (VIT- – 10%) (2) |
CTS pin = Open or NC |
30 | 50 | µs | ||
CTS pin = 10 nF |
6.2 | ms | |||||
CTS pin = 1 µF |
619 | ms | |||||
tD | Reset time delay | CTR pin = Open or NC | 40 | 80 | µs | ||
CTR pin = 10 nF (3) | 6.2 | ms | |||||
CTR pin = 1 µF (3) | 619 | ms | |||||
tGI_VIT- | Glitch immunity VIT- | 5% VIT- overdrive (4) | 10 | µs |