SNVSCC2F November 2022 – July 2024 TPS389C03-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VDD | –0.3 | 6 | V |
Voltage | NIRQ,NRST,WDO,ESM,WDE | –0.3 | 6 | V |
Voltage | SCL,SDA | –0.3 | VDD+0.3 | V |
Voltage | ADDR | –0.3 | 2 | V |
Voltage | MONx | –0.3 | 6 | V |
Current | NIRQ,NRST,WDO | ±10 | mA | |
Temperature (2) | Continuous total power dissipation | See the Thermal Information | ||
Operating junction temperature, TJ | -40 | 150 | °C | |
Operating free-air temperature, TA | -40 | 125 | °C | |
Storage temperature, Tstg | -65 | 150 | °C |