SLVSB90C January 2012 – November 2023 TPS40170-Q1
PRODUCTION DATA
The TPS40170-Q1 controller uses a full operational amplifier with an internally fixed 0.6-V reference. The value of R11 is selected between 10 kΩ and 50 kΩ for a balance of feedback current and noise immunity. With the value of R11 set to 20 kΩ, the output voltage is programmed with a resistor divider given by Equation 42.