Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS40190 4.5-V to 15-V Input, Voltage-Mode, Synchronous Buck Controller
1 Features
- Input Operating Voltage Range: 4.5 V to 15 V
- Reference 0.591 V ±1%
- Voltage Mode Control
- Internal 5-V Regulator For Internal Housekeeping, Driver Power and Light External Loads
- Selectable Short-Circuit Protection Thresholds
- Pre-Bias Ouput Safe
- Fixed Switching Frequency of 300 kHz
- Internal Soft Start
- Small 3 mm × 3 mm, 10-Pin SON Package
- Bootstrapped Drivers for N-Channel MOSFET
- Adaptive Anti-Cross Conduction
- Internal Bootstrap Diode
- 1.2-A Drivers for Decreased Switching Loss