VOLTAGE REFERENCE |
VFB |
Feedback voltage |
COMP = FB , 4.5 V < VDD < 52 V, –40°C < TA < 125°C |
676 |
696 |
712 |
mV |
GATE DRIVER |
Isrc |
Gate driver pullup current |
|
125 |
300 |
|
mA |
Isnk |
Gate driver pulldown current |
|
200 |
300 |
|
mA |
VGATE |
Gate driver output voltage |
VGATE = (VDD – VGDRV), 12 V < VDD < 52 V |
5.6 |
8 |
10 |
V |
QUIESCENT CURRENT |
|
Iqq |
Device quiescent current |
fOSC = 300 kHz, Driver not switching, 4.5 V < VDD < 52 V |
|
1.5 |
3 |
mA |
UNDERVOLTAGE LOCKOUT (UVLO) |
VUVLO(on) |
Turn-on threshold |
–40°C < TA < 125°C |
3.8 |
4.25 |
4.55 |
V |
VUVLO(off) |
Turn-off threshold |
|
|
4.05 |
|
V |
VUVLO(HYST) |
Hysteresis |
|
110 |
200 |
275 |
mV |
SOFT START |
RSS(chg) |
Internal soft-start pullup resistance |
|
65 |
105 |
170 |
kΩ |
RSS(dchg) |
Internal soft-start pulldown resistance |
|
190 |
305 |
485 |
kΩ |
VSSRST |
Soft-start reset threshold |
|
100 |
150 |
200 |
mV |
OVERCURRENT PROTECTION |
VILIM |
Overcurrent threshold |
4.5 V < VDD < 52 V, –40°C < TA < 125°C |
50 |
100 |
140 |
mV |
OCDF |
Overcurrent duty cycle(1) |
|
|
|
2% |
|
VILIM(rst) |
Overcurrent reset threshold |
|
100 |
150 |
200 |
mV |
OSCILLATOR |
|
fOSC |
Oscillator frequency range(1) |
|
35 |
|
500 |
kHz |
Oscillator frequency |
RRC = 200 kΩ, CRC = 470 pF |
85 |
100 |
118 |
kHz |
RRC = 68.1 kΩ, CRC = 470 pF |
210 |
300 |
345 |
|
Frequency line regulation |
12 V < VDD < 52 V |
–9% |
|
0% |
|
4.5 V < VDD < 12 V |
–21% |
|
0% |
VRMP |
Ramp amplitude |
4.5 V < VDD < 52 V |
|
VDD / 10 |
|
V |
PULSE-WIDTH MODULATOR |
|
tMIN |
Minimum controllable pulse width (2) |
VDD = 12 V |
|
200 |
540 |
ns |
VDD = 30 V |
|
100 |
200 |
DMAX |
Maximum duty cycle |
Fosc = 100 kHz, CL = 470 pF |
93% |
95% |
|
|
Fosc = 300 kHz, CL = 470 pF |
90% |
93% |
|
KPWM |
Modulator and power-stage DC gain |
|
8 |
10 |
12 |
V/V |
ERROR AMPLIFIER |
|
IIB |
Input bias current |
|
|
100 |
250 |
nA |
AOL |
Open loop gain(1) |
|
60 |
80 |
|
dB |
GBWP |
Unity gain bandwidth(1) |
|
1.5 |
3 |
|
MHz |
ICOMP(src) |
Output source current |
VFB = 0.6 V, COMP = 1 V |
100 |
250 |
|
μA |
ICOMP(snk) |
Output sink current |
VFB = 1.2 V, COMP = 1 V |
1 |
2.5 |
|
mA |