4 Revision History
Changes from Revision F (March 2015) to Revision G (June 2020)
- Added functional safety bullet to the
Section 1
Go
Changes from Revision E (October 2011) to Revision F (December 2014)
- Added Updated Land PatternGo
- Added ESD Ratings table, Feature Description section,
Device Functional Modes, Application and Implementation
section, Power Supply Recommendations section, Layout section,
Device and Documentation Support section, and Mechanical,
Packaging, and Orderable Information section Go
Changes from Revision D (April 2010) to Revision E (October 2011)
- Changed the Revision date from D, April 2010 to E, October 2011Go
- Added Q1 and Q3 to Figure 36 by illustratorGo
Changes from Revision C (October 2008) to Revision D (April 2010)
- Changed CISNS to CIFLT
Go
- Changed CISNS to CIFLT
Go
- Changed equations 22 and 23Go
- Changed corrected equation 25Go
- Added "R1 is the high side feedback resistor in Ω" and " fL is the desired loop crossover frequency, in Hz"Go
- Changed paragraph with new inputGo
- Changed capacitor value from µF to FGo
- Changed 0.2 with 0.1 in MIN col in Design Example Specifications
tableGo
- Deleted text from Peak efficiency rowGo
- Changed 10 V with 8 V in TOP conditions
columnGo
- Deleted 0.2 V ≤ in TOP conditions columnGo
- Changed 42.8% to 42.9% in eq 32Go
- Added (VFD) and changed approximate duty cycle from 42.8% to 42.9%Go
- Changed equations 32, 34, 35, 36, 37, 38 and 39Go
- Changed equations 47, 48, 49, 50, 51 and 53Go
- Changed equations 58, 60, 61, 62Go