SLUS964D NOVEMBER 2009 – March 2018 TPS40303 , TPS40304 , TPS40305
PRODUCTION DATA.
With output capacitance, it is possible to calculate the charge current during start-up and determine the minimum saturation current rating for the inductor. The start-up charging current is approximated by Equation 41.
PARAMETER | VALUE | UNIT | |
---|---|---|---|
L | Inductance | 600 | nH |
IL(rms) | RMS current (thermal rating) | 10.04 | A |
IL(peak) | Peak current (saturation rating) | 12.05 | A |