SLUS964D NOVEMBER 2009 – March 2018 TPS40303 , TPS40304 , TPS40305
PRODUCTION DATA.
Per the TPS40303 data sheet, a minimum 1.0-uF ceramic capacitance is required to stabilize the BP regulator. To limit regulator noise to less than 10 mV, the value of the bypass capacitor is calculated in Equation 47.
Because both Q1 and Q2’s are the same, total gate charge is 8.4 nC, a BP capacitor of 0.84 µF is calculated. A standard value of 1.0 uF is selected to limit noise on the BP regulator.