Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS40425 Dual Output, 2-Phase, Stackable PMBus™ Synchronous Buck Driverless Controller with Adaptive Voltage Scaling (AVS) Bus
1 Features
- Non-Smart Power Mode in Factory Default
- Pin-for-Pin Equivalent to TPS40428 – Smart Power Mode in Factory Default
- Single Supply Operation: 4.5 V to 20 V
- VOUT from 0.6 V
- Dual or Multi-Phase Synchronous Buck Controller
- Individual High-Speed AVS Interface
(0.5-V to 1.5-V Range)
- Fast Transient Response
- Stackable up to Four Phases
- 2-, 3-, or 4-Phase Interleaved Phase Shifts
- Accurate Current Sharing
- PMBus™ Interface Capability
- Margining Up or Down with 2-mV Step
- Programmable Fault Limit and Response
- ±0.8% VOUT
- Accuracy Current Monitoring
- ±4.5°C External Temperature Monitoring with x3904
- Programmable UVLO ON/OFF Thresholds
- Programmable Soft-Start Time, Turn-On Delay, and Turn-Off Delay
- On-Chip Non-Volatile Memory (NVM) to Store Custom Configurations
- 0.6-V Reference Voltage with 0.5% Accuracy from –40°C to 125°C
- Inductor DCR Current Sensing
- Programmable ƒSW from 200 kHz to 1.5 MHz
- Supports Pre-biased Output
- Differential Remote Sensing
- Synchronization to an Extermal Clock
- OC/OV/UV/OT Fault Protection
- 40-Pin, 6 mm × 6 mm, QFN Package
- Support for TI Power Stage
2 Applications
- Wireless Infrastructure
- Switcher/Router Networking/Server/Storage