SLUSBO6C JANUARY 2014 – October 2018 TPS40425
PRODUCTION DATA.
Table 2 summarizes the fault protections and associated responses.
FAULT | VIN UV | OC | VOUT UV | VOUT OV | OT | OTFI |
---|---|---|---|---|---|---|
Fault description | VDD voltage is above VIN_ON then drops below VIN_OFF | The sensed current is above OC fault threshold | FB voltage is below UV threshold | FB voltage is above OV threshold | Sensed external temperature is above the OT threshold | On-chip temperature is above junction shutdown threshold |
Monitoring signal | VDD voltage | Voltage between CSxP and CSxN | FB voltage | FB voltage | External temperature sensed by TSNSx pin | On-chip temperature |
PWM | Tri-state | Tri-state | Tri-state | Low | Tri-state | Tri-state |
High-side MOSFET | OFF | OFF | OFF | OFF | OFF | OFF |
Low-side MOSFET | OFF | OFF | OFF | ON | OFF | OFF |
Hiccup/Latch | No | Determined by IOUT_OC_FAULT_RESPONSE | Determined by IOUT_OC_FAULT_RESPONSE | Hard restart after OV fault condition clears | Hiccup after temperature below reset threshold | Hiccup after temperature below reset threshold |
Before Soft-start | Enabled | Disabled | Disabled | Disabled | Enabled | Enabled |
During soft-start | Enabled | Cycle-by-cycle limit | Disabled | Disabled | Enabled | Enabled |
After soft-start | Enabled | Enabled | Enabled | Enabled | Enabled | Enabled |