SLUSBO6C JANUARY 2014 ā October 2018 TPS40425
PRODUCTION DATA.
| Format | Unsigned binary integer | ||||
| Description | The PCT_VOUT_FAULT_PG_LIMIT command is used to set the PGOOD, VOUT_UV and VOUT_OV as a percentage of nominal.
This is a paged register. In order to access this register for channel 1 of the TPS40425 device, PAGE must be set to 0. In order to access this register for channel 2 of TPS40425 controller, PAGE must be set to 1. For simultaneous access of channels 1 and 2, PAGE command must be set to 11. If the channel is configured as a SLAVE, this command can not be accessed for that channel. Any writes to the SLAVE channel for this command are ignored. (In analog, the master programmed value is used in a multi-phase system. No special action needed from digital.) An attempt to read and write the SLAVE channel command results in a NACK’d command and the reporting of an IVC fault and triggering of SMB_ALERT. |
||||
| Default | XXXX XX00 (binary)
The default power-up state can be changed using the STORE_USER commands. |
||||
| PAGE0, PAGE1 | |||||||
| r | r | r | r | r | r | r/wE | r/wE |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| X | X | X | X | X | X | PG[1:0] | |
| Bits | Field Name | Description |
|---|---|---|
| 7:2 | X | X indicates writes are ignored and reads are 0 |
| 1:0 | PG[1:0] | (Format: binary)
PG, UV, OV Limit Selection. Default: 00 |
Table 12 lists the overvoltage, undervoltage, and powergood threshold voltages.
| PG[1] | PG[0] | UV_fault | PG_low | PG_high | OV_fault |
|---|---|---|---|---|---|
| 0 | 0 | –16.8% | –12.5% | 12.5% | 16.8% |
| 0 | 1 | –12% | –7% | 7% | 12% |
| 1 | x | –29% | –23% | 7% | 12% |