SLUSBO6C JANUARY 2014 ā October 2018 TPS40425
PRODUCTION DATA.
| Format | Unsigned binary | ||||
| Description | This paged register is used for setting user selectable offset in the measured temperature. The specified offset value is added to the post-math digital output. The new, post-offset, post-averaging temperature is used for READ_TEMP_2 reporting and for temperature compensation of IOUT_CAL_GAIN for both reporting READ_IOUT, and OC_FAULT_LIMIT/WARN threshold setting. | ||||
| Default | F800h
The default power-up state can be changed using the STORE_USER commands. |
||||
| PAGE0, PAGE1 | |||||||||||||||
| r | r | r | r | r | r/wE | r | r | r | r | r | r | r | r/wE | r/wE | r |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Exponent | |||||||||||||||
| Bits | Field Name | Description |
|---|---|---|
| 7:3 | Exponent | (Format: two's complement)
This is the exponent for the linear format. Default: 11111 (bin) –1 (dec) (LSB = 0.5 deg) These default settings are not programmable. |
| 2:0
7:0 |
Mantissa | (Format: two's complement)
Default: 000 (bin) 0 (dec) (0 deg) Minimum 7F8 = –8 × 0.5 deg = –4 deg Maximum 006 = 6 × 0.5 deg = 3 deg |