SLUSBO6C JANUARY 2014 – October 2018 TPS40425
PRODUCTION DATA.
Format | Unsigned binary | ||||
Description | This paged, user-accessible register sets the API comparator thresholds and other related options. | ||||
Default | 0000h
The default power-up state can be changed using the STORE_USER commands. |
PAGE0, PAGE1 | |||||||||||||||
r | r | r | r | r | r | r | r | r | r | r/wE | r/wE | r/wE | r/wE | r/wE | r/wE |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
API_VAL_HIGH | API_VAL_EN | API_AVG | API_EN | API_SET<1:0> |
Bits | Field Name | Description |
---|---|---|
7:0
7:6 |
Note: Any values written to read-only registers are ignored. | |
5 | API_VAL_HIGH | (Format: binary)
Default: 0b API valley high threshold When this bit is high, the detection threshold for the API valley circuit is increased to approximately 100 mV from the default value of 50 mV. |
4 | API_VAL_EN | (Format: binary)
Default: 0b API valley enable When this bit is high, API valley circuit is enabled to improve load-dump transient response. When the COMP voltage drops suddenly during load-dump and the variation of COMP voltage exceeds the threshold, the API valley function is triggered. As a result, both high-side and low-side switches are turned off to force the load current go through the body diode of low-side switch to reduce output voltage spike. |
3 | API_AVG | (Format: binary)
Default: 0b API average mode When this bit is high, API circuit uses average value of COMP instead of peak value for threshold detection. |
2 | API_EN | (Format: binary)
Default: 0b API enable When this bit is high, API circuit is enabled to improve load step-up transient response. When the COMP voltage goes high suddenly during load step-up and the variation of COMP voltage exceeds the threshold, the API function is triggered. As a result, additional pulses are injected to reduce output voltage dip 0: API is disabled 1: API is enabled |
1:0 | API_SET<1:0> | (Format: binary)
Default: 00b API comparator threshold setting This is a 2-bit user setting for selecting the appropriate API comparator threshold. 00: 35 mV 01: 60 mV 10: 85 mV 11: 110 mV |