SLUSBO6C JANUARY 2014 – October 2018 TPS40425
PRODUCTION DATA.
Format | Linear | ||||
Description | The READ_VOUT command returns two bytes of data in the linear data format that represent the output voltage. The exponent is set to –9 by VOUT_MODE.
VOUT = Mantissa × 2Exponent READ_VOUT is a paged register. In order to access READ_VOUT register for channel 1 of the TPS40425 device, PAGE[7],[0] must be set to 00. In order to access READ_VOUT register for channel 2 of TPS40425 controller, PAGE[7],[0] must be set to 01. PAGE register cannot be set to 11 for READ_VOUT command. |
||||
Default | 0000h |
PAGE0, PAGE1 | |||||||||||||||
r | r | r | r | r | r | r | r | r | r | r | r | r | r | r | r |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Mantissa |
Bits | Field Name | Description |
---|---|---|
7:0 | Mantissa | (Format: unsigned binary)
This is the Mantissa for the linear format. Default: 0000 0000 0000 0000 (bin) 0 (dec) Note: Any values written to read-only registers are ignored. |