SLUSBO6C JANUARY 2014 – October 2018 TPS40425
PRODUCTION DATA.
The start-up and shutdown function of the device is controlled by operation command, control pin or input voltage. Figure 19 shows the TPS40425 device is controlled by both operation command and control pin. A turn-on delay and turn-off delay can be added via PMBus commands.
NOTE
If the device turns off due to a turn-off delay time, any attempt to turn on the device before the turn-off delay time expires should be avoided. The device is available to be turned on only after the turn-off delay time expires and the device has been turned off.
For 3-phase and 4-phase configurations, the turn-on delay of both controllers must be programmed to the same value. The same requirement is for turn-off delay.