SLUSBO6C JANUARY 2014 – October 2018 TPS40425
PRODUCTION DATA.
Format | Unsigned binary | ||||
Description | The STATUS_IOUT command returns one byte of information relating to the status of the converter's output current related faults. The PMBus core is notified of these fault conditions via the inputs OCF and OCW.
STATUS_IOUT is a paged register. In order to access this register for channel 1 of the TPS40425 device, PAGE must be set to 0. In order to access this register for channel 2 of TPS40425 controller, PAGE must be set to 1. For simultaneous access of channels 1 and 2, PAGE command must be set to 11. |
||||
Default | 00000000 (binary) |
PAGE0, PAGE1 | |||||||
read only | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OCF | 0 | OCW | 0 | 0 | 0 | 0 | 0 |
Bits | Field Name | Description |
---|---|---|
7 | OCF | (= IOUT OC Fault in the PMBus Specification)
(Format: binary) Output Over-Current Fault Set based upon the value stored in IOUT_OC_FAULT_LIMIT 0: (Default) An output over-current fault has not occurred. 1: An output over-current fault has occurred. |
6 | 0 | Default: 0 |
5 | OCW | (= IOUT OC Warning in the PMBus Specification)
(Format: binary) Output Over-Current Warning Set based upon the value stored in IOUT_OC_WARN_LIMIT. 0: (Default) An output over-current warning has not occurred. 1: An output over-current warning has occurred. |
4:0 | 0 | Default: 0 |