SLUSBO6C JANUARY 2014 – October 2018 TPS40425
PRODUCTION DATA.
The 600-mV bandgap cell is internally connected to the non-inverting input of the error amplifier. The reference voltage is 600 mV with ±0.5% between –40°C and 125°C.