SLVSAR7E June 2011 – October 2016 TPS43350-Q1 , TPS43351-Q1
PRODUCTION DATA.
The TPS4335x-Q1 devices operate over an input voltage supply range between 4 V and 40 V. This input must be well regulated, and if the power source is located more than a few inches from the TPS4335x-Q1 devices, bulk capacitance and bypass capacitors may be required at the power supply input.