SLUSEZ1A December 2023 – December 2024 TPS4800-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TPS48000-Q1 has an accurate undervoltage protection (< ±2%) using EN/UVLO pin and an accurate overvoltage protection (< ±2%), providing robust load protection. FLT is asserted when input undervoltage or overvoltage fault is detected. Connect a resistor ladder as shown in Figure 7-11 for undervoltage and overvoltage protection threshold programming.