SLUSEZ1A December 2023 – December 2024 TPS4800-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input Pins | VS to GND | 3.5 | 95 | V | |
Minimum voltage on VS pin for Short Circuit Protection | 4 | ||||
EN/UVLO, INP, CS_SEL to GND | 0 | 65 | |||
Output Pins | FLT, WAKE to GND | 0 | 15 | V | |
External Capacitor | VS, SRC to GND | 22 | nF | ||
BST to SRC | 0.1 | µF | |||
Tj | Operating Junction temperature(2) | –40 | 150 | °C |