SLUSEW1A January 2024 – December 2024 TPS4810-Q1
PRODUCTION DATA
The following table shows the design parameters for this application example.
PARAMETER | VALUE |
---|---|
Typical input voltage, VIN | 48V |
Undervoltage lockout set point, VINUVLO | 24V |
Maximum load current, IOUT | 25A |
Short-circuit protection threshold, ISC | 40A |
Short-circuit protection delay (tSC) | 1ms |
Fault response | Auto-retry |
Current sensing | Low-side |