The thermal protection behavior can be split up
into three categories of events that can happen. Figure 6-17 shows each of
these categories.
- Relative thermal shutdown: the device is
enabled into an overcurrent event. The output current rises up to the
IILIM level and the FLT goes low. With this
large amount of current going through the junction temperature of the FET
increases rapidly with respect to the controller temperature. When the power FET
temperature rises TREL amount above the controller junction
temperature ΔT = TFET – TCON > TREL, the
device shuts down. After tRETRY, the part tries to restart itself.
The FLT is asserted until the fault condition is
cleared.
- Absolute thermal shutdown: the device is
still enabled in an overcurrent event. However, in this case the junction
temperature rises up and hits an absolute reference temperature,
TABS, and then shuts down. The device does not recover until both
TJ < TABS – Thys and the
tRETRY timer has expired.