SLVSH18 December 2024 TPS4HC120-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Maximum continuous supply voltage, VBB | 28 | V | ||
Load dump voltage, VLD | ISO16750-2:2010(E) | 35 | V | |
Reverse Polarity Voltage | Maximum duration of 3 minutes and with the application circuit | –18 | V | |
Enable pin current, IEN1 ,IEN2, IEN3, IEN4 | –0.5 | 20 | mA | |
Enable pin voltage, VEN1 ,VEN2, VEN3, VEN4 | –1.5 | 5.5 | V | |
Diagnostic Enable pin current, IDIA_EN | –0.5 | 20 | mA | |
Diagnostic Enable pin voltage, VDIA_EN | -1.5 | 5.5 | V | |
Sense pin current, ISNS | –10 | 150 | mA | |
Sense pin voltage, VSNS | –1.5 | 5.5 | V | |
SELx pin current,ISELx | –0.5 | 20 | mA | |
SELx pin voltage,VSELx | –1.5 | 5.5 | V | |
FLT pin current, IFLT | -30 | 2.5 | mA | |
FLT pin voltage, VFLT | –0.3 | 5.5 | V | |
LPM pin current, ILPM | -30 | 2.5 | mA | |
LPM pin voltage, VLPM | –0.3 | 5.5 | V | |
ILIM pin current, IILIM | -0.5 | 20 | mA | |
ILIM pin voltage, VILIM | –1.5 | 5.5 | V | |
Reverse ground current, IGND | VBB < 0V | –50 | mA | |
Maximum junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |