SLVSH18 December 2024 TPS4HC120-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SNS TIMING - CURRENT SENSE | ||||||
tSNSION1 | Settling time from rising edge of DIAG_EN 50% of VDIAG_EN to 90% of settled ISNS |
VEN = 5V, VDIAG_EN = 0V to 5V RSNS = 1kΩ, IL = 30mA |
60 | µs | ||
VENx= 5V, VDIAG_EN = 0V to 5V RSNS = 1kΩ, IL = 1A |
30 | µs | ||||
tSNSION2 | Settling time from rising edge of EN and DIAG_EN 50% of VDIAG_EN VEN to 90% of settled ISNS |
VEN = VDIAG_EN = 0V to 5V VBB = 13.5V RSNS = 1kΩ, RLOAD = 20Ω |
150 | µs | ||
tSNSION3 | Settling time from rising edge of EN with DIAG_EN HI; 50% of VDIAG_EN VEN to 90% of settled ISNS |
VEN = 0V to 5V, VDIAG_EN = 5V, VBB = 13.5V, RSNS = 1kΩ, RLOAD = 20Ω | 150 | µs | ||
tSNSIOFF | Settling time from falling edge of DIAG_EN | VEN = 5V, VDIAG_EN = 5V to 0V VBB = 13.5V RSNS = 1kΩ, RL = 20Ω |
20 | µs | ||
tSETTLEH | Settling time from rising edge of load step | VEN = 5V, VDIAG_EN = 5V RSNS = 1kΩ, IOUT = 10mA to 1A |
20 | µs | ||
tSETTLEL | Settling time from falling edge of load step | VEN = 5V, VDIAG_EN = 5V RSNS = 1kΩ, IOUT = 1A to 10mA |
20 | µs | ||
tSELx | Multi-sense transition delay from channel to channel | VEN = 5V, VDIAG_EN = 5V RSNS = 1kΩ, IOUT1 = 1A to IOUT2 = 0.5A |
50 | µs |