SLVSA94K December 2012 – May 2019 TPS50301-HT
PRODUCTION DATA.
The TPS50301-HT is a 6.3-V, 3-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor's footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS50301-HT | CFP (20) | 7.38 × 12.70 mm |
KGD(3) | N/A(4) |