SLVSA94K December 2012 – May 2019 TPS50301-HT
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1 | GND | Return for control circuitry (1). |
2 | EN | EN pin has an internal pullup thus EN pin can be floated to enable the device. As an option external pullup can also be added if desired. Adjust the input undervoltage lockout (UVLO) with two resistors. |
3 | RT | In internal oscillation mode, a resistor is connected between the RT pin and GND to set the switching frequency. |
4 | SYNC | Optional 1-MHz external system clock input. The device operates with an internal oscillator if this pin is left open. |
5 | VIN | Supplies the power to the output FET controllers. |
6 | PVIN | Power input. Supplies the power switches of the power converter. |
7 | ||
8 | PGND | Return for low-side power MOSFET. |
9 | ||
10 | ||
11 | PH | Switch node. |
12 | ||
13 | ||
14 | ||
15 | ||
16 | BOOT | A bootstrap capacitor is required between BOOT and PH. The voltage on this capacitor carries the gate drive voltage for the high-side MOSFET. |
17 | VSENSE | Inverting input of the gm error amplifier. |
18 | COMP | Error amplifier output and input to the output switch current comparator. Connect frequency compensation to this pin. |
19 | SS/TR | Slow-start and tracking. An external capacitor connected to this pin sets the internal voltage reference rise time. The voltage on this pin overrides the internal reference. It can be used for tracking and sequencing. |
20 | PWRGD | Power Good fault pin is an open-drain connection. Asserts low if output voltage is low due to thermal shutdown, dropout, overvoltage, or EN shutdown, or during slow start. |
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION COMPOSITION | BOND PAD THICKNESS |
---|---|---|---|---|
15 mils. | Silicon with backgrind | Ground | Al5TiN | 557.5 nm |
DESCRIPTION | PAD NUMBER | X MIN | Y MIN | X MAX | Y MAX |
---|---|---|---|---|---|
GND | 1 | 400.77 | 5039.325 | 578.07 | 5216.625 |
EN | 2 | 44.19 | 4169.79 | 221.49 | 4347.09 |
RT | 3 | 44.19 | 3894.21 | 221.49 | 4071.51 |
SYNC | 4 | 44.19 | 3618.63 | 221.49 | 3795.93 |
VIN | 5 | 47.565 | 2952.27 | 224.865 | 3129.57 |
PVIN | 6 | 280.215 | 2414.115 | 457.515 | 2591.415 |
PVIN | 7 | 280.215 | 2170.665 | 457.515 | 2347.965 |
PVIN | 8 | 280.215 | 1928.115 | 457.515 | 2105.415 |
PVIN | 9 | 280.215 | 1684.665 | 457.515 | 1861.965 |
PGND | 10 | 254.52 | 1236.285 | 431.82 | 1413.585 |
PGND | 11 | 254.52 | 1008.315 | 431.82 | 1185.615 |
PGND | 12 | 254.52 | 780.345 | 431.82 | 957.645 |
PGND | 13 | 254.52 | 552.375 | 431.82 | 729.675 |
PGND | 14 | 254.52 | 324.405 | 431.82 | 501.705 |
PGND | 15 | 254.52 | 96.435 | 431.82 | 273.735 |
PH | 16 | 1590.12 | 99.405 | 1767.42 | 276.705 |
PH | 17 | 1590.12 | 321.435 | 1767.42 | 498.735 |
PH | 18 | 1590.12 | 555.345 | 1767.42 | 732.645 |
PH | 19 | 1590.12 | 777.375 | 1767.42 | 954.675 |
PH | 20 | 1590.12 | 1011.285 | 1767.42 | 1188.585 |
PH | 21 | 1590.12 | 1233.315 | 1767.42 | 1410.615 |
PH | 22 | 1564.335 | 1684.665 | 1741.635 | 1861.965 |
PH | 23 | 1564.335 | 1928.115 | 1741.635 | 2105.415 |
PH | 24 | 1564.335 | 2170.665 | 1741.635 | 2347.965 |
PH | 25 | 1564.335 | 2414.115 | 1741.635 | 2591.415 |
BOOT | 26 | 1801.71 | 3352.14 | 1979.01 | 3529.44 |
VSENSE | 27 | 1801.71 | 3644.145 | 1979.01 | 3821.445 |
COMP | 28 | 1801.71 | 3940.92 | 1979.01 | 4118.22 |
SS/TR | 29 | 1801.71 | 4216.5 | 1979.01 | 4393.8 |
PWRGD | 30 | 1463.67 | 5039.325 | 1640.97 | 5216.625 |
GND | 31 | 1251.09 | 5039.325 | 1428.39 | 5216.625 |
GND | 32 | 1038.51 | 5039.325 | 1215.81 | 5216.625 |
GND | 33 | 825.93 | 5039.325 | 1003.23 | 5216.625 |
GND | 34 | 613.35 | 5039.325 | 790.65 | 5216.6 |