SLUS609J May 2004 – January 2018 TPS51116
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
TPS51116 monitors the temperature of itself. If the temperature exceeds the threshold value, 160°C (typ), SMPS, VTTLDO and VTTREF are shut off. This is a non-latch protection and the operation is resumed when the device is cooled down by about 10°C.