SLUS609J May 2004 – January 2018 TPS51116
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
DDR2 | VVTT = 0.3 V |
DCAP Mode | IVDDQ = 7 A |
DDR | VIN = 12 V |
DCAP Mode |
DDR |
DDR3 | VVLDOIN = 1. 5 V |
DDR | D021 |
DDR3 |
DDR | VVDDQ = 2.5 V |
fSW = 400 kHz |
Heavy Load |
Current mode |
DDR2 | Sink |
DCAP Mode | VIN =12 V |
DDR2 | DCAP Mode |
DDR2 |
DDR4 |
DDR2 |
DDR4 |
DDR2 | VVDDQ = 1.8 V |
fSW = 400 kHz |
DDR2 | Source |