SLUSAH1E MAY 2011 – July 2018 TPS51206
PRODUCTION DATA.
The TPS51206 device has two input pins, S3 and S5, to provide simple control of the power state. Table 1 describes S3 and S5 terminal logic state and corresponding state of VTTREF and VTT outputs. VTT is turn-off and placed to high impedance (High-Z) state in S3. The VTT output is floated and does not sink or source current in this state. When both S5 and S3 pins are LOW, the power state is set to S4 and S5 . In S4 and S5 state, all the outputs are turn-off and discharged to GND.
STATE | S3 | S5 | VTTREF | VTT |
---|---|---|---|---|
S0 | HI | HI | ON | ON |
S3 | LO | HI | ON | OFF(High-Z) |
S4 and S5 | LO | LO | OFF(Discharge) | OFF(Discharge) |