SLUSDW9A June 2020 – June 2020 TPS51215A
PRODUCTION DATA.
This section describes two different applications for the TPS51215A controller. Design 1 is a 2-Bit VID ICC(max) = 30A, application for VCCIN_AUX application in Intel IMVP9 platform. Design 2 is a 1-Bit VID ICC(max) =10A, for VCCIO_1_2 in Intel RocketLake-S platform.