SLUSDW9A June 2020 – June 2020 TPS51215A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BST | 11 | I | Supply input for high-side MOSFET driver (bootstrap terminal). Connect a capacitor from this pin to the SW pin. Internally connected to V5IN via the bootstrap MOSFET switch. |
DRVH | 13 | O | High-side MOSFET gate driver output. |
DRVL | 14 | O | Synchronous low-side MOSFET gate driver output. |
EN | 10 | I | Enable input for the device. Support 3.3-V logic |
GND | 17 | I | Combined AGND and PGND point. The positive on-resistance current sensing input. |
GSNS | 1 | I | Voltage sense return tied directly to GND sense point of the load. Tie to GND with a 10-Ω resistor to close feedback if remote sensing is used. Short to GND if remote sense is not used. |
MODE | 16 | I | connect to V5IN |
PGOOD | 7 | O | PGOOD output. Connect pull-up resistor. |
SLEW | 19 | I | Program the startup using 4.5 µA and voltage transition time using 45 µA from an external capacitor via current source. |
SW | 12 | I/O | High-side MOSFET gate driver return. The RDS(on) current sensing input (–). |
TRIP | 18 | I | Connect resistor to GND to set OCL at VTRIP/8. Output 10 µA current at room temperature, TC = 4700ppm/°C. |
V0 | 5 | I | Voltage need to be set to 0V, corresponding to 00 |
V1 | 4 | I | Voltage set-point programming resistor input, corresponding to 01 |
V2 | 3 | I | Voltage set-point programming resistor input, corresponding to 10 |
V3 | 2 | I | Voltage set-point programming resistor input, corresponding to 11 |
V5IN | 15 | I | 5-V power supply input for internal circuits and MOSFET gate drivers |
VID0 | 8 | I | Logic input for set-point voltage selector. Use in conjunction with VID1 pin to select among four set-point reference voltages. Support 1-V and 3.3-V logic. |
VID1 | 9 | I | Logic input for set-point voltage selector. Use in conjunction with VID0 pin to select among four set-point reference voltages. Support 1-V and 3.3-V logic. |
VREF | 6 | O | 2 V, 300-µA voltage reference. Bypass to GND with a 1-µF ceramic capacitor. |
VSNS | 20 | I | Voltage sense return tied directly to the load voltage sense point. Tie to VOUT with a 10-Ω resistor to close feedback if remote sensing is used. |
Thermal Pad | — | — | Connect directly to system GND plane with multiple vias. |