SLVSCT3 March 2015 TPS51275B-1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CS1 | 1 | O | Sets the channel 1 OCL trip level |
CS2 | 5 | O | Sets the channel 2OCL trip level |
DRVH1 | 16 | O | High-side driver output |
DRVH2 | 10 | O | High-side driver output |
DRVL1 | 15 | O | Low-side driver output |
DRVL2 | 11 | O | Low-side driver output |
EN1 | 20 | I | Channel 1 enable |
EN2 | 6 | I | Channel 2 enable |
PGOOD | 7 | O | Power good output flag. Open drain output. Pull up to external rail through a resistor |
SW1 | 18 | O | Switch-node connection |
SW2 | 8 | O | Switch-node connection |
VBST1 | 17 | I | Supply input for high-side MOSFET (bootstrap terminal). Connect a capacitor from this pin to the SWx pin. |
VBST2 | 9 | I | |
VCLK | 19 | O | Clock output for charge pump |
VFB1 | 2 | I | Voltage feedback input |
VFB2 | 4 | I | |
VIN | 12 | I | Power conversion voltage input. Apply the same voltage as drain voltage of high-side MOSFETs of channel 1 and channel 2. |
VO1 | 14 | I | Output voltage input, 5-V input for switch-over |
VREG3 | 3 | O | 3.3-V LDO output |
VREG5 | 13 | O | 5-V LDO output |
Thermal pad | — | Ground (GND) terminal, solder to the ground plane |