Figure 7-3 through Figure 7-18 apply to the circuit of Figure 7-1. VIN = 12V, FSW = 600kHz, TA = 25°C, unless
otherwise specified.
Figure 7-3 Efficiency
Curve(VOUT = 0.77V) Figure 7-5 Efficiency Curve(VOUT = 5V) Figure 7-7 Load Regulation,
VIN = 12V Figure 7-9 Start-Up Through EN,
IOUT = 12A Figure 7-11 Start-Up Relative to VIN
Rising,
IOUT = 12A Figure 7-13 Output Voltage Ripple,
IOUT = 0.1A Figure 7-15 Output Voltage Ripple,
IOUT = 12A Figure 7-17 Transient Response, 7A to
17A,
Slew Rate = 10A/μs Figure 7-4 Efficiency Curve(VOUT = 3.3V) Figure 7-6 Switching Frequency vs
Output Load Figure 7-8 Line Regulation,
IOUT = 12A Figure 7-10 Shutdown Through EN,
IOUT = 12A Figure 7-12 Shutdown Relative to VIN
Falling,
IOUT = 12A Figure 7-14 Output Voltage Ripple,
IOUT = 6A Figure 7-16 Transient Response, 0A to
10A,
Slew Rate = 10A/μs Figure 7-18 Normal Operation to Output
Hard Short