SLUSFR0A July 2024 – August 2024 TPS51375
PRODUCTION DATA
The TPS51375 can support large duty operation by the internal TON extension function. When VIN/VOUT < 1.18 and the VFB keeps lower than internal VREF, the switching frequency is allowed to smoothly drop to make TON extended to implement the large duty operation and also improve the performance of the load transient performance. The TPS51375 can support up to 98% duty cycle operation.