SLUSFR0A July 2024 – August 2024 TPS51375
PRODUCTION DATA
TPS51375 is 12A, peak 26A, integrated FETs, synchronous step-down converters which can operate from 4.5V to 24V input voltage (VIN), and the output voltage is from 0.6V to 5.5V. The device has 10mΩ and 5mΩ integrated MOSFETs that enable high efficiency up to 12A. The device employs D-CAP3 control mode that provides fast transient response with no external compensation components and an accurate feedback voltage. The control topology provides seamless transition between CCM operating mode at higher load condition and DCM, Eco-mode operation at lighter load condition. DCM, Eco-mode allows the TPS51375 to maintain high efficiency at light load. D-CAP3 control mode allows the use of low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.
TPS51375 has 5V internal VCC LDO that creates bias for all internal circuitry. The undervoltage lockout (UVLO) circuit monitors the VCC pin voltage to protect the internal circuitry from low input voltages. External 5V bypass power supply can be used to improve efficiency. TPS51375 has an internal pulldown current source on the EN pin, require external pullup circuit to enable buck converter.
TPS51375 supports 600kHz switching frequency. The internal soft-start time is fixed 1ms to simplify the design circuit and reduce the external components.
TPS51375 can support VCCPRIM_VNNAON power rails in Intel Meteor Lake and Arrow Lake platform.