SLUSFR0A July 2024 – August 2024 TPS51375
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PGND | 1,3,4 | G | Power GND terminal for the controller circuit and the internal circuitry. |
VIN | 2 |
P |
Input voltage supply pin for the control circuitry. Connect the input decoupling capacitors between VIN and PGND. |
AGND | 5 | G |
Ground of internal analog circuitry. Connect AGND to PGND at a single point close to AGND. |
VCC | 6 | O | Internal 5V LDO output. Power supply for internal analog circuits and driving. Decouple this pin to ground with a 2.2μF ceramic capacitor. |
NC | 7, 13 – 16 | Leave the pin floating or connect to GND. | |
EN | 8 | I | Enable input of buck converter. |
PG | 9 | O | Power-good indicator pin. This pin asserts low if the output voltage of buck is out of range due to thermal shutdown, dropout, over-voltage, EN shutdown or during slow start. |
BST | 10 | I | Boot-strap pin. Supply high side gate driver. Connect a 0.1μF ceramic capacitor between this pin and the SW pin. |
SW | 11,12 | O | Switching node connection to the inductor and bootstrap capacitor for buck. This pin voltage swings from a diode voltage below the ground up to input voltage of buck. |
FB | 17 | I | Output feedback. Connect FB to the output voltage with a feedback resistor divider. |
BYP | 18 | I |
External 5V bypass power supply input. Decouple this pin to GND with a 1uF ceramic capacitor. Leave this pin floating or connect this pin to GND if not used. This BYP external voltage must come after VIN voltage on and quit before VIN off. |
GSNS | 19 | I |
The return connection for a remote voltage sensing configuration. Short to AGND for single-end sense configuration. |