SLUSFR0A July 2024 – August 2024 TPS51375
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | 4.5 | 24 | V |
VBST | –0.3 | 29.5 | V | |
VBST-SW | –0.3 | 5.5 | V | |
EN, FB, BYP | –0.3 | 5.5 | V | |
PGND, AGND, GSNS | –0.3 | 0.3 | V | |
Output voltage | SW | –1 | 24 | V |
PG,VCC | –0.3 | 5.5 | V | |
IOUT | Continuous output current | 12 | A | |
TJ | Operating junction temperature | –40 | 125 | °C |