SLUSFU4 September 2024 TPS51388
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Power-Good (PGOOD) pin is an open-drain output. TI recommends a pullup resistor of 100kΩ to pull the voltage up to VCC. After VFB is between 90% and 115% of the target output voltage, the PGOOD is pulled high after a 200us de-glitch time. The PGOOD pin is pulled low when: