SLVSEY3C February 2019 – April 2021 TPS51396A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS51396A can support large duty operations by its internal TON extension function. When the VIN/VOUT <1.6, and the VFB is lower than internal VREF, the TON will be extended to implement the large duty operation and also improve the performance of the load transient performance.