SLUSAE1F December 2010 – December 2018 TPS51916
PRODUCTION DATA.
Organic semiconductor capacitor(s) or specialty polymer capacitor(s) are recommended. Determine ESR to meet small signal stability and recommended ripple voltage. A quick reference is shown in Equation 10 and Equation 11.
REFERENCE
DESIGNATOR |
QTY | SPECIFICATION | MANUFACTURE | PART NUMBER |
---|---|---|---|---|
C8, C9, C10 | 3 | 10 µF, 25 V | Taiyo Yuden | TMK325BJ106MM |
C11 | 1 | 470 µF, 2 V, 6 mΩ | Panasonic | EEFSE0D471R |
L1 | 1 | 0.56 µH, 21 A, 1.56 mΩ | Panasonic | ETQP4LR56WFC |
Q1 | 1 | 30 V, 21 A, 4.5 mΩ | Texas Instruments | CSD17310Q5A |
Q2 | 1 | 30 V, 32 A, 2 mΩ | Texas Instruments | CSD17303Q5 |