SLUSAE1F December 2010 – December 2018 TPS51916
PRODUCTION DATA.
The TPS51916 device reads the MODE pin voltage when the S5 signal is raised high and stores the status in a register. A 15-μA current is sourced from the MODE pin during this time to read the voltage across the resistor connected between the pin and GND. Table 2 shows resistor values, corresponding control mode, switching frequency and discharge mode configurations.
MODE NO. | RESISTANCE BETWEEN
MODE AND GND (kΩ) |
CONTROL
MODE |
SWITCHING
FREQUENCY (kHz) |
DISCHARGE MODE |
---|---|---|---|---|
7 | 200 | D-CAP™ | 400 | Tracking |
6 | 100 | 300 | ||
5 | 68 | 300 | Non-tracking | |
4 | 47 | 400 | ||
3 | 33 | D-CAP2™ | 500 | |
2 | 22 | 670 | ||
1 | 12 | 670 | Tracking | |
0 | 1 | 500 |