SLUSAE1F December 2010 – December 2018 TPS51916
PRODUCTION DATA.
The TPS51916 device has two input pins, S3 and S5, to provide simple control scheme of power state. All of VDDQ, VTTREF and VTT are turned on at S0 state (S3=S5=high). In S3 state (S3=low, S5=high), VDDQ and VTTREF voltages are kept on while VTT is turned off and left at high impedance state (high-Z). The VTT output floats and does not sink or source current in this state. In S4/S5 states (S3=S5=low), all of the three outputs are turned off and discharged to GND according to the discharge mode selected by MODE pin. Each state code represents as follow; S0 = full ON, S3 = suspend to RAM (STR), S4 = suspend to disk (STD), S5 = soft OFF. (See Table 1)
STATE | S3 | S5 | VREF | VDDQ | VTTREF | VTT |
---|---|---|---|---|---|---|
S0 | HI | HI | ON | ON | ON | ON |
S3 | LO | HI | ON | ON | ON | OFF(High-Z) |
S4/S5 | LO | LO | OFF | OFF(Discharge) | OFF(Discharge) | OFF(Discharge) |